SWRU612B December 2023 – June 2026 CC3300 , CC3300MOD , CC3301 , CC3301MOD , CC3351 , CC3351MOD
TI recommends following the reference design and guidelines for the CC33xx devices as closely as possible to achieve the full capabilities of the CC33xx devices (as listed in the device-specific data sheet) and to pass certification. The schematic designs recommended for the CC33xx and CC335x devices are accessed here:
Figure 2-1 and Figure 2-2 show the reference schematics for the CC330x and CC335x devices.
The only difference between the schematics for the CC33xx and CC335x devices is the added diplexer U1 for 5GHz support in the CC335x devices. For more information on the RF section of the schematic, see Section 2.4.
| Item | Designator of Reference |
Quantity | Value | Part Number | Manufacturer | Description | Package Reference |
|---|---|---|---|---|---|---|---|
| 1 | C1, C2, C3, C4, C5 |
5 | 0.1μF | GRM033C71A104KE14D | Murata | CAP, CERM, 0.1μF, 10V, ±10%, X7S, 0201 Matching component: CAP, CERM, 10pF, 50V, ±5%, C0G/NP0, 0201 |
0201 |
| 2 | C6, C7 | 2 | 1μF | GRM033D70J105ME01D | Murata | Chip Multilayer Ceramic Capacitors for General Purpose, 0201, 1.0μF, X7T, +22%/-33%, 20%, 6.3V | 0201 |
| 3 | C8 | 1 | 1μF | GRM155R70J105MA12D | Murata | CAP, CERM, 1μF, 6.3V, ±20%, X7R, 0402 | 0402 |
| 4 | C9 | 1 | 10pF | GJM0335C1E100JB01D | Murata | CAP, CERM, 10pF, 25V, ±5%, C0G/NP0, 0201 | 0201 |
| 5 | C10, C11 | 2 | 6.8pF | GJM0335C1H6R8BB01 | Murata | Chip Multilayer Ceramic Capacitors for General Purpose, 0201, 6.8pF, C0G, 30ppm/°C, 0.25pF, 50V | 0201 |
| 6 | R1 | 1 | 150Ω | RC0201FR-7D150RL | YAGEO | RES, 150, 1%, 0.05W, 0201 | 0201 |
| 7 | CC1 | 1 | CC33x1NG0ARSBR | Texas Instruments | CC33x1NG0ARSBR – Wi-Fi 6 and Bluetooth Low Energy 5.2 Combo Transceiver | WQFN40 | |
| 8 | Y2 | 1 | TZ3877AAAO44 | Tia-Saw Technology | Crystal Unit SMD 2.0 x 1.6 40.0MHz | SMT4_2MM05_1MM65 | |
| 9 | FL1 | 1 | DEA162450BT-1295A1 | TDK | 2.45GHz Center Frequency Band Pass RF Filter, 100MHz Bandwidth, 1.8dB 0603, 3 PC Pad | SMT_FILTER_1MM60_0MM80 | |
| 10 | Only for CC335x: U1 | 1 | DPX167125DT-8197B1 | TDK | Multilayer Diplexer for 2.4-2.5GHz W-LAN and Bluetooth / 5-7GHz W-LAN | SMD6 | |
| 11 | Optional: Y1(1) |
1 | LFSPX0073707REEL | IQD Frequency Products | Optional: 32.768kHz XO (Standard) CMOS Oscillator 1.8V Enable/Disable 4-SMD, No Lead | SMT4_2MM0_1MM6 |