SWRU612B December   2023  – June 2026 CC3300 , CC3300MOD , CC3301 , CC3301MOD , CC3351 , CC3351MOD

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview
  5. 2Schematic Considerations – CC33xx Devices
    1. 2.1 Schematic Reference Design
    2. 2.2 Power Supply
      1. 2.2.1 Power Input/Output Requirements
      2. 2.2.2 Boot Sequence
        1. 2.2.2.1 SOP Modes
      3. 2.2.3 Power Down Sequence
    3. 2.3 Clock Source
      1. 2.3.1 Fast Clock
      2. 2.3.2 Slow Clock
        1. 2.3.2.1 Slow Clock Generated Internally
        2. 2.3.2.2 Slow Clock Using an External Oscillator
    4. 2.4 Radio Frequency (RF)
    5. 2.5 Digital Interfaces
      1. 2.5.1 Reset
      2. 2.5.2 Secure Digital Input Output (SDIO)
        1. 2.5.2.1 SDIO Timing Diagram: Default Speed
        2. 2.5.2.2 SDIO Timing Diagram: High Speed
      3. 2.5.3 Serial Peripheral Interface (SPI)
        1. 2.5.3.1 SPI Timing Diagram
      4. 2.5.4 Universal Asynchronous Receiver-Transmitter (UART)
        1. 2.5.4.1 UART Timing Diagram
      5. 2.5.5 Serial Wire Debug (SWD)
      6. 2.5.6 WLAN Interrupt Request (HOST_IRQ_WL)
      7. 2.5.7 Logger
      8. 2.5.8 Coexistence
  6. 3Layout Considerations – CC33xx Devices
    1. 3.1 Layout Reference Design
      1. 3.1.1 Reference Design – CC330x Single Band Layout
      2. 3.1.2 Reference Design – CC335x Dual Band Layout
      3. 3.1.3 BP-CC3351 Design Layout
      4. 3.1.4 M2-CC3351 Design Layout
    2. 3.2 IC Thermal Pad
    3. 3.3 Radio Frequency (RF)
    4. 3.4 XTAL
    5. 3.5 Power Supplies
    6. 3.6 SDIO
  7. 4Schematic Considerations – CC33xxMOD
    1. 4.1 Schematic Reference Design – CC33xxMOD
    2. 4.2 Power Supply
  8. 5Layout Considerations – CC33xxMOD
    1. 5.1 CC33xxMOD RF Layout Recommendations
  9. 6 CC33xxMOD Regulatory Compliance
    1. 6.1 CC33xxMOD OEM Integration Manual
  10. 7Revision History

Overview

The SimpleLink™ Wi-Fi™ CC33xx family of devices is where potential cost savings meet reliability, enabling engineers to connect more applications with confidence. CC33xx devices are available in a single-chip, or pre-certified module, integrating both Wi-Fi 6 and Bluetooth Low Energy (BLE) 5.4. The following devices are also pin-to-pin compatible within the relevant packaging family (for example, IC to IC or module to module):

Table 1-1 CC33xx Companion IC Device Comparison
Device Feature
WLAN 2.4GHz Bluetooth Low Energy 5.4 WLAN 5GHz
CC3300
CC3301
CC3350
CC3351
Table 1-2 CC33xx Companion Module Comparison
Device Feature
WLAN 2.4GHz Bluetooth Low Energy 5.4 WLAN 5GHz
CC3300MOD
CC3301MOD
CC3350MOD
CC3351MOD

This guide explains the hardware requirements and recommendations for integrating the CC33xx devices.