SWRU612B December 2023 – June 2026 CC3300 , CC3300MOD , CC3301 , CC3301MOD , CC3351 , CC3351MOD
There are two power rails that must be routed to the CC33xx devices:
The CC33xx devices have internal LDOs for regulating the digital core, memory, and power amplifier supplies. The output of the LDO can be measured from the DIG_LDO_OUT and PA_LDO_OUT signals.
For further information on the operating conditions for the supply pins, see Table 4-9.
| Pin | Signal | Direction (I/O) | Required Voltage (Typical) |
|---|---|---|---|
| 1 | PA_LDO_OUT | O | N/A |
| 31 | DIG_LDO_OUT | O | N/A |
| 17 | VIO | I | 1.8V |
| 32 | VDD_MAIN_IN | I | 1.8V |
| 4 | VDDA_IN1 | I | 1.8V |
| 5 | VDDA_IN2 | I | 1.8V |
| 35 | VPP_IN | I | 1.8V |
| 39 | PA_LDO_IN | I | 3.3V |
| 40 |