SWRU612B December   2023  – June 2026 CC3300 , CC3300MOD , CC3301 , CC3301MOD , CC3351 , CC3351MOD

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview
  5. 2Schematic Considerations – CC33xx Devices
    1. 2.1 Schematic Reference Design
    2. 2.2 Power Supply
      1. 2.2.1 Power Input/Output Requirements
      2. 2.2.2 Boot Sequence
        1. 2.2.2.1 SOP Modes
      3. 2.2.3 Power Down Sequence
    3. 2.3 Clock Source
      1. 2.3.1 Fast Clock
      2. 2.3.2 Slow Clock
        1. 2.3.2.1 Slow Clock Generated Internally
        2. 2.3.2.2 Slow Clock Using an External Oscillator
    4. 2.4 Radio Frequency (RF)
    5. 2.5 Digital Interfaces
      1. 2.5.1 Reset
      2. 2.5.2 Secure Digital Input Output (SDIO)
        1. 2.5.2.1 SDIO Timing Diagram: Default Speed
        2. 2.5.2.2 SDIO Timing Diagram: High Speed
      3. 2.5.3 Serial Peripheral Interface (SPI)
        1. 2.5.3.1 SPI Timing Diagram
      4. 2.5.4 Universal Asynchronous Receiver-Transmitter (UART)
        1. 2.5.4.1 UART Timing Diagram
      5. 2.5.5 Serial Wire Debug (SWD)
      6. 2.5.6 WLAN Interrupt Request (HOST_IRQ_WL)
      7. 2.5.7 Logger
      8. 2.5.8 Coexistence
  6. 3Layout Considerations – CC33xx Devices
    1. 3.1 Layout Reference Design
      1. 3.1.1 Reference Design – CC330x Single Band Layout
      2. 3.1.2 Reference Design – CC335x Dual Band Layout
      3. 3.1.3 BP-CC3351 Design Layout
      4. 3.1.4 M2-CC3351 Design Layout
    2. 3.2 IC Thermal Pad
    3. 3.3 Radio Frequency (RF)
    4. 3.4 XTAL
    5. 3.5 Power Supplies
    6. 3.6 SDIO
  7. 4Schematic Considerations – CC33xxMOD
    1. 4.1 Schematic Reference Design – CC33xxMOD
    2. 4.2 Power Supply
  8. 5Layout Considerations – CC33xxMOD
    1. 5.1 CC33xxMOD RF Layout Recommendations
  9. 6 CC33xxMOD Regulatory Compliance
    1. 6.1 CC33xxMOD OEM Integration Manual
  10. 7Revision History

CC33xxMOD OEM Integration Manual

Important Notice to OEM integrators

  1. This module is limited to OEM installation ONLY.
  2. This module is limited to installation in mobile or fixed applications, according to Part 2.1091(b).
  3. Refer to the datasheet for the device for trace design instruction. As a module using trace design, this module relies on the manufacturers of the host product to prepare the antenna connector. A unique antenna connector must be used on the Part 15 authorized transmitters used in the host product. The module manufacturer provides a list of acceptable unique connectors (see Table 6-4).
  4. Separate approval is required for all other operating configurations, including portable configurations with respect to Part 2.1093 and different antenna configurations.
  5. For FCC Part 15.31 (h) and (k): The manufacturer of the host product is responsible for additional testing to verify compliance as a composite system. When testing the host device for compliance with Part 15 Subpart B, the manufacturer of the host product is required to show compliance with Part 15 Subpart B while the transmitter module (or modules) are installed and operating. The modules must be transmitting, and the evaluation must confirm that the intentional emissions of the module are compliant (for example, fundamental and out of band emissions). The manufacturer of the host product must verify that there are no additional unintentional emissions other than what is permitted in Part 15 Subpart B or emissions are complaint with the rules of the transmitter (or transmitters).

Antenna Installation

  • (1) The antenna must be installed such that 20cm is maintained between the antenna and users.
  • (2) The transmitter module cannot be co-located with any other transmitter or antenna.
  • (3) Only antennas of the same type and with equal or less gains (see Table 6-4) can be used with this module. Other types of antennas and higher gain antennas possibly require additional authorization for operation.
Table 6-3 CC330xMOD Certified Antenna List
Brand Part Number Antenna Type
Kyocera AVX M830520 Chip antenna
Table 6-4 CC335xMOD Certified Antenna List
Brand Part Number Antenna Type
Kyocera AVX M830520 Chip antenna
Kyocera AVX W4P42X8W04-U100D3B0A External PCB antenna
TDK ANT162442DT-2001A2 Chip antenna
Yageo/Pulse ANT3216A063R2455A Chip antenna
Yageo/Pulse W5028T Dipole(stick) antenna
Yageo/Pulse W3078T Monopole(ceramic) antenna
Yageo/Pulse W3917B0100T Dipole(flexible PC) antenna
Molex 204281-1100 External PCB antenna
Molex 146153-1100 External PCB antenna
Molex 204281-0100 External PCB antenna
Molex 146153-0100 FPC
Unictron H2B1PD1A1C385L External PCB antenna
Unictron H2B1PC1A1C095L External PCB antenna
Laird WTS2450 Whip antenna
TEConnectivity 001-0012 Whip antenna
Chang Hong DA-2458-02 Whip antenna
Ezurio 001-0016 Flex PIFA
Note: CC330xMOD is only certified with the M830520 antenna. CC335xMOD does support all of the antennas in Table 6-4.

End Product Labeling

To comply with the CC330xMOD or CC335xMOD modular approval for use in Canada and the United States, OEM/Host manufacturers must include the following example label as shown in Figure 6-1 and Figure 6-2 on end-product and user manual:

M2-CC3351 CC3351MOD CC3351 CC3301MOD CC3301 CC3300MOD CC3300 BP-CC3351 CC330xMOD End Product Labeling Figure 6-1 CC330xMOD End Product Labeling
M2-CC3351 CC3351MOD CC3351 CC3301MOD CC3301 CC3300MOD CC3300 BP-CC3351 CC335xMOD End Product Labeling Figure 6-2 CC335xMOD End Product Labeling

EMI Considerations

Refer to KDB 996369 D04 and D02 for guidance regarding compliance of the host device.

Information to Make Changes

Only Grantees are permitted to make permissive changes. Please contact TI if the host integrator expects the module to be used differently than as granted: connectivity-wifi-cert@list.ti.com