SWRU612B December 2023 – June 2026 CC3300 , CC3300MOD , CC3301 , CC3301MOD , CC3351 , CC3351MOD
The CC33xxMOD devices are designed to integrate easily with any system and require few external components. The digital interface to the host processor (MPU or MCU) is highly flexible based on the end application. Users can decide to use any combination of SDIO, SPI, or UART for shared Wi-Fi and Bluetooth Low Energy communication.
This section explains the differences between the schematic requirements for the CC33xx single chip and the CC33xxMOD pre-certified modules. All other guidance for the CC33xxMOD layout is similar to the CC33xx devices and can be followed accordingly.