SWRU612B December 2023 – June 2026 CC3300 , CC3300MOD , CC3301 , CC3301MOD , CC3351 , CC3351MOD
The logger (pin 28) and Host_IRQ_WL (pin 29) signals are considered sense on power (SOP) pins. When connecting these pins to a host, verify the Host_IRQ_WL (pin 29) pin stays at the low logic level during power-up, and the logger (pin 28) pin stays at the high logic level during power-up.
If these SOP pins are connected to a host that potentially affects the logic level of these lines, consider adding an optional pulldown and pullup resistor (or resistors).