SWRU612B December 2023 – June 2026 CC3300 , CC3300MOD , CC3301 , CC3301MOD , CC3351 , CC3351MOD
The CC33xx devices are designed to integrate easily with any system and require few external components. The digital interface to the host processor (MPU or MCU) is highly flexible based on the end application. Users can decide to use any combination of secure digital input output (SDIO), serial peripheral interface (SPI), or universal asynchronous receiver-transmitter (UART) for shared Wi-Fi and Bluetooth Low Energy communication.
This section explains the minimum requirements for optimizing an engine area schematic.