SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
Table 20-71 shows the state of McBSP pins when the serial port is reset due to direct receiver or transmitter reset on the 2833x device.
| Pin | Possible States(1) | State Forced by Device Reset | State Forced by Receiver/Transmitter Reset |
|---|---|---|---|
| Receiver reset (RRST = 0 and GRST = 1) | |||
| MDRx | I | GPIO-input | Input |
| MCLKRx | I/O/Z | GPIO-input | Known state if input; MCLKR running if output |
| MFSRx | I/O/Z | GPIO-input | Known state if input; FSRP inactive state if output |
| Transmitter reset (XRST = 0 and GRST = 1) | |||
| MDXx | O/Z | GPIO Input | High impedance |
| MCLKXx | I/O/Z | GPIO-input | Known state if input; CLKX running if output |
| MFSXx | I/O/Z | GPIO-input | Known state if input; FSXP inactive state if output |