SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
The starting location of a particular message object in RAM is:
This means that Message Object 1 starts at offset 0x0020; Message Object 2 starts at offset 0x0040, and so on.
Message Object number 1 has the highest priority.
| Message Object Number | Offset From Base Address | Word Number | Debug Mode(1) |
|---|---|---|---|
| last implemented (here:32) | 0x0000 | 1 | Parity |
| 0x0004 | 2 | MXtd,MDir,Mask | |
| 0x0008 | 3 | Xtd,Dir,ID | |
| 0x000C | 4 | Ctrl | |
| 0x0010 | 5 | Data Bytes 3-0 | |
| 0x0014 | 6 | Data Bytes 7-4 | |
| 1 | 0x0020 | 1 | Parity |
| 0x0024 | 2 | MXtd,MDir,Mask | |
| 0x0028 | 3 | Xtd,Dir,ID | |
| 0x002C | 4 | Ctrl | |
| 0x0030 | 5 | Data Bytes 3-0 | |
| 0x0034 | 6 | Data Bytes 7-4 | |
| 2 | 0x0040 | 1 | Parity |
| 0x0044 | 2 | MXtd,MDir,Mask | |
| 0x0048 | 3 | Xtd,Dir,ID | |
| 0x004C | 4 | Ctrl | |
| 0x0050 | 5 | Data Bytes 3-0 | |
| 0x0054 | 6 | Data Bytes 7-4 | |
| … | … | … | … |
| 31 | 0x03E0 | 1 | Parity |
| 0x03E4 | 2 | MXtd,MDir,Mask | |
| 0x03E8 | 3 | Xtd,Dir,ID | |
| 0x03EC | 4 | Ctrl | |
| 0x03F0 | 5 | Data Bytes 3-0 | |
| 0x03F4 | 6 | Data Bytes 7-4 |