SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| XCR2 | 2 | XFIG | Transmit frame-synchronization ignore | R/W | 0 | |
| XFIG = 0 | An unexpected transmit frame-synchronization pulse causes the McBSP to restart the frame transfer. | |||||
| XFIG = 1 | The McBSP ignores unexpected transmit frame-synchronization pulses. | |||||