SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
The XWDLEN1 and XWDLEN2 bit fields (see Table 20-55) determine how many bits are in each serial word in phase 1 and in phase 2, respectively, of the transmit data frame.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| XCR1 | 7-5 | XWDLEN1 | Transmit word length of frame phase 1 | R/W | 000 | |
| XWDLEN1 = 000b | 8 bits | |||||
| XWDLEN1 = 001b | 12 bits | |||||
| XWDLEN1 = 010b | 16 bits | |||||
| XWDLEN1 = 011b | 20 bits | |||||
| XWDLEN1 = 100b | 24 bits | |||||
| XWDLEN1 = 101b | 32 bits | |||||
| XWDLEN1 = 11Xb | Reserved | |||||
| XCR2 | 7-5 | XWDLEN2 | Transmit word length of frame phase 2 | R/W | 000 | |
| XWDLEN2 = 000b | 8 bits | |||||
| XWDLEN2 = 001b | 12 bits | |||||
| XWDLEN2 = 010b | 16 bits | |||||
| XWDLEN2 = 011b | 20 bits | |||||
| XWDLEN2 = 100b | 24 bits | |||||
| XWDLEN2 = 101b | 32 bits | |||||
| XWDLEN2 = 11Xb | Reserved | |||||