SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
The C2000Ware software package is organized into the following directory structure as shown in Table 1-1.
| Directory Name | Description |
|---|---|
| boards | Contains the hardware design schematics, BOM, Gerber files, and documentation for C2000 controlCARDS. |
| device_support | Contains all device-specific support files, bit field headers and device development user's guides. |
| docs | Contains the C2000Ware package user's guides and the HTML index page of all package documentation. |
| driverlib | Contains the device-specific driver library and driver-based peripheral examples. |
| libraries | Contains the device-specific and core libraries. |