SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
| Device Register | Register Name | Start Address | End Address |
|---|---|---|---|
| EPwm1Regs | EPWM_REGS | 0x0000_4000 | 0x0000_40FF |
| EPwm2Regs | EPWM_REGS | 0x0000_4100 | 0x0000_41FF |
| EPwm3Regs | EPWM_REGS | 0x0000_4200 | 0x0000_42FF |
| EPwm4Regs | EPWM_REGS | 0x0000_4300 | 0x0000_43FF |
| EPwm5Regs | EPWM_REGS | 0x0000_4400 | 0x0000_44FF |
| EPwm6Regs | EPWM_REGS | 0x0000_4500 | 0x0000_45FF |
| EPwm7Regs | EPWM_REGS | 0x0000_4600 | 0x0000_46FF |
| EPwm8Regs | EPWM_REGS | 0x0000_4700 | 0x0000_47FF |
| EPwm9Regs | EPWM_REGS | 0x0000_4800 | 0x0000_48FF |
| EPwm10Regs | EPWM_REGS | 0x0000_4900 | 0x0000_49FF |
| EPwm11Regs | EPWM_REGS | 0x0000_4A00 | 0x0000_4AFF |
| EPwm12Regs | EPWM_REGS | 0x0000_4B00 | 0x0000_4BFF |
| EPwmXbarRegs(1) | EPWM_XBAR_REGS | 0x0000_7A00 | 0x0000_7A3F |