SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
For these devices, the RAMs have different characteristics. Some are:
All these RAMs are highly configurable to achieve control for write access and fetch access from different masters. All dedicated RAMs are enabled with the ECC feature (both data and address) and shared RAMs, are enabled with the PARITY (both data and address) feature. Some of the dedicated memories are secure memory as well. Refer to Section 3.13 for more details. Each RAM has its own controller that takes care of the access protection/security related checks and ECC/Parity features for that RAM. Figure 3-14 shows the configuration of these RAMs.
Figure 3-14 Memory Architecture