SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
Table 20-61 shows which register bit enables the Transmit DXENA (DX Delay Enabler) Mode.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| SPCR1 | 7 | DXENA | DX delay enabler mode | R/W | 0 | |
| DXENA = 0 | DX delay enabler is off. | |||||
| DXENA = 1 | DX delay enabler is on. | |||||
The DXENA bit controls the delay enabler on the DX pin. Set DXENA to enable an extra delay for turn-on time. This bit does not control the data itself, so only the first bit is delayed.
If you tie together the DX pins of multiple McBSPs, make sure DXENA = 1 to avoid having more than one McBSP transmit on the data line at one time.