SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
Table 3-1 summarizes the various reset signals and their effect on the device.
| Reset Source | CPU Core Reset (C28x, TMU, FPU | Peripherals Reset | JTAG / Debug Logic Reset | IOs | XRS Output |
|---|---|---|---|---|---|
| POR | Yes | Yes | Yes | Hi-Z | Yes |
| XRS Pin | Yes | Yes | No | Hi-Z | - |
| WDRS | Yes | Yes | No | Hi-Z | Yes |
| NMIWDRS | Yes | Yes | No | Hi-Z | Yes |
| SYSRS (Debugger Reset) | Yes | Yes | No | Hi-Z | No |
| SCCRESET | Yes | Yes | No | Hi-Z | No |
| HIBRESET | Yes | Yes | Yes | Isolated | No |
| HWBISTRS | Yes | No | No | - | No |
| TRST | No | No | Yes | - | No |
The resets can be divided into a few groups:
After a reset, the reset cause register (RESC) is updated with the reset cause. The bits in this register maintain their state across multiple resets. The bits can only be cleared by a power-on reset (POR) or by writing ones to the register.
Many peripheral modules have individual resets accessible through the system control registers. For information about a module's reset state, refer to the appropriate chapter for that module.