SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
Table 20-2 shows which bit-fields in the receive control registers (RCR1 and RCR2) and in the transmit control registers (XCR1 and XCR2) determine the number of phases per frame, the number of words per frame, and number of bits per word for each phase, for the receiver and transmitter. The maximum number of words per frame is 128 for a single-phase frame and 256 for a dual-phase frame. The number of bits per word can be 8, 12, 16, 20, 24, or 32 bits.
| Operation | Number of Phases | Words per Frame Set With | Bits per Word Set With |
|---|---|---|---|
| Reception | 1 (RPHASE = 0) | RFRLEN1 | RWDLEN1 |
| Reception | 2 (RPHASE = 1) | RFRLEN1 and RFRLEN2 | RWDLEN1 for phase 1 |
| RWDLEN2 for phase 2 | |||
| Transmission | 1 (XPHASE = 0) | XFRLEN1 | XWDLEN1 |
| Transmission | 2 (XPHASE = 1) | XFRLEN1 and XFRLEN2 | XWDLEN1 for phase 1 |
| XWDLEN2 for phase 2 |