SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
The comparator generates a high digital output when the voltage on the positive input is greater than the voltage on the negative input, and a low digital output when the voltage on the positive input is less than the voltage on the negative input. The comparator is illustrated in Figure 12-2.
Figure 12-2 Comparator Block Diagram| Voltages | Output |
|---|---|
| Voltage A > Voltage B | 1 |
| Voltage A < Voltage B | 0 |