SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
The XPHASE bit (see Table 20-54) determines whether the transmit data frame has one or two phases.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| XCR2 | 15 | XPHASE | Transmit phase number | R/W | 0 | |
| Specifies whether the transmit frame has 1 or 2 phases. | ||||||
| XPHASE = 0 | Single-phase frame | |||||
| XPHASE = 1 | Dual-phase frame | |||||