SPRK066 October 2025 F28377D-SEP
The F28377D-SEP has a total of 1MB of non-volatile flash memory. The memory is divided evenly between the 2 CPUs, 512KB available for each CPU. The flash is further divided into 13 sectors with two sizes; either 16KB or 64KB. All flash memory has optional ECC protection, allowing for single bit correction and dual bit detection on 64-bit data word boundaries. There is also data cache and prefetch buffers to increase the throughput of flash execution. While the relative size of both of these buffers is relatively small, there is no error correction or detection on these memories.