SPRK066 October 2025 F28377D-SEP
The transient event counts and event cross sections are shown in Table 8-7 for the different test procedures outlined previously. Key takeaways as follows:
| Test Pattern | LETEFF(MeV·cm2/mg | Ion Type | Transient Type | Event Count | Fluence (# of ions) | Cross Section(Event Count/LETEFF |
|---|---|---|---|---|---|---|
| CPU Timer | 45 | 109Ag | Type 1 | 23 | 1.01 E5 | 2.29 E-5 |
| CPU Timer | 8.5 | 40Ar | Type 1 | 20 | 1.00 E5 | 1.98 E-5 |
| CPU Timer | 45 | 109Ag | Type 2 | 83 | 1.01 E5 | 8.26 E-5 |
| CPU Timer | 8.5 | 40Ar | Type 2 | 25 | 1.00 E5 | 2.44 E-5 |
| HB | 45 | 109Ag | Type 1 | 54 | 1.01 E5 | 5.37 E-5 |
| HB | 8.5 | 40Ar | Type 1 | 13 | 1.00 E5 | 1.26 E-5 |
| HB | 45 | 109Ag | Type 2 | 65 | 1.01 E5 | 6.47 E-5 |
| HB | 8.5 | 40Ar | Type 2 | 19 | 1.00 E5 | 1.84 E-5 |
| XINT | 45 | 109Ag | Type 1 | 294 | 1.01 E5 | 2.92 E-4 |
| XINT | 8.5 | 40Ar | Type 1 | 14 | 1.00 E5 | 1.38 E-5 |
| XINT | 45 | 109Ag | Type 2 | 105 | 1.01 E5 | 1.04 E-4 |
| XINT | 8.5 | 40Ar | Type 2 | 19 | 1.00 E5 | 1.88 E-5 |