SPRADP4 February 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1 , AM67 , AM68A , AM69A , DRA821U , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1
The Modular Controller Area Network (MCAN) peripheral is a CAN Flexible Data-Rate (CAN FD) implementation on select devices within the Sitara™ MCUs, MPUs, Jacinto™ DRA8x, TDA4x Processors, and so forth. This application note describes the basic debug steps to check CAN hardware and software configuration. The objective is to help users who face a MCAN communication failure
Various TI devices do not have CAN Transceivers onboard. This requires external transceivers to be connected to form a complete CAN bus. All the CAN peripherals need a second CAN FD node for operation to verify the external data transmission. This requirement can be met by another device featuring CAN FD or any CAN bus analysis tool that is capable of working with both classic CAN and CAN FD protocols. Many USB-bus based tools are currently available. In addition to providing visibility to the bus traffic, these tools are also capable of generating frames and are an invaluable aid in debugging. An oscilloscope with built-in CAN FD triggering and decoding is essential for debugging. Throughout this document, the terms MCAN and CAN FD are used interchangeably. While CAN FD refers to the protocol, MCAN refers to the peripheral in the MCU that implements the protocol.