SPRADO8A March 2025 – May 2026 AM62L
The processor family supports x1 24-bit per pixel, RGB/YUV422 modes, LVCMOS output, DPI (parallel) display interface instance.
For information related to Spread Spectrum Clocking support for DPI, refer AM62x, AM62Ax, AM62Px, AM62Lx Spread-Spectrum Clocking application note.
For more information on DPI, see the following FAQ:
The FAQ is generic and can also be used for AM62Lx processor family.