General
Review and verify the following for
the custom schematic design:
- Reviewed above "Common checklist for all sections" section of the
user's guide
- Latest version of the selected EVM design collaterals are being
referenced.
- Relevant collaterals on TI.com are being referred to minimize errors (design
efforts) during custom board design.
- Processor schematics symbol used on custom board schematic follows the ball
name, pin numbers as per the processor-specific data sheet Attributes
section are followed.
- IOSET grouping recommendations for specific peripherals are being followed
(follow SYSCONFIG IOSET grouping)
- The required IO functions and required PADCONFIG configurations have been
considered.
- Buffering of the processor IOs (outputs, based on the use case) - to drive
higher load.
- Fail-safe operation for processor IOs are considered.
- Output capacitor load requirements, connected vs allowed verified through
simulation or required analysis done
- The recommendation is to frequently check the product page on TI.com for the
latest documents revision (for the documents of interest).
- The recommendation is to use E2E (to seek clarification rather than making
assumptions).