SPRADO8A March 2025 – May 2026 AM62L
The recommendation is to refer to the notes in the Signal Descriptions section, MMC, MAIN Domain sub-section of the processor-specific data sheet.
There are implementation difference in the eMMC Controller and eMMC PHY IPs used in different processor families. The recommendation is to follow the processor-specific recommendations for the eMMC interface including recommended pullup configuration and value when migrating to a different Sitara processor family. The recommendation is to review the processor-specific data sheet, TRM, relevant SK or EVM and following the connection recommendations for the processor and attached device.
Processor-specific EVM implementation can be followed as a starting point reference.