SPRADO8A March 2025 – May 2026 AM62L
Figure 7-1 includes processor MMC0 interface configured for eMMC interface and connected to eMMC memory U42. The required pullups for data0 and CMD signals, series resistor (placed near to processor clock output) and pulldown for clock input (placed neat to memory device input) and the eMMC reset logic using ANDing logic are included. D1-D7 pullups are supported internal to the Memory device and processor and hence the external pullup is configured as DNI.