SPRADO8A March 2025 – May 2026 AM62L
When external inputs are connected to configure the boot mode inputs, the boot mode configuration inputs are recommended to be stable before the processor PORz (cold reset) is released (L->H).
When using Ethernet boot and Reduced Gigabit Media Independent Interface (RGMII) interface, the recommendation is to use an EPHY that supports RGMII_ID on the EPHY RDx data path and disables RGMII_ID on the TDx data path (processor implements fixed RGMII_ID on the TDx clock signal with respect to the data signals). Processor ROM does not enable or disable RGMII_ID mode for the attached EPHY. RGMII_ID is set using pin strapping for the EPHY.
The recommendation is to select an EPHY, with capability to set the RGMII_ID through pin strap. Refer the processor-specific EVM for implementation using TI EPHY.