SPRADO8A March 2025 – May 2026 AM62L
For proper operation, the recommendation is to connect all power supply pins (balls) with the supply voltages recommended in the Recommended Operating Conditions section of the processor-specific data sheet. Power supply pins that have specific connectivity requirements are listed in the Pin Connectivity Requirements section of the processor-specific data sheet.
The processor family supports connecting fixed 0.75V supply to VDD_CORE and peripheral core supply rails. Processor core supply VDD_CORE and peripheral core supplies VDDA_CORE_DSI, VDDA_CORE_DSI_CLK, VDDA_CORE_USB, and VDDA_DDR_PLL0 are recommended to be powered from the same power source. The recommendation is to configure the supply source to fixed 0.75V operation (specified nominal operating voltage as per the Recommended Operating Conditions (ROC)). Custom board designers are expected to take care that the voltage differential between VDD_CORE and VDDA_CORE_USB is within ±1%.
The recommendation is to always connect the VDDS_OSC0 supply.
The processor family supports multiple analog supply pins VDDS_OSC0, VDDA_PLL0, VDDA_PLL1, VDDA_ADC, VDDA_1P8_DSI, VDDA_1P8_USB that provides power supply to sensitive analog circuitry. Filtered (ferrite) power supplies are recommended for the analog supplies.
Connecting VDDA_3P3_USB to a 3.3V analog supply for supporting USB2.0 interface is recommended.
For more information, see the Recommended Operating Conditions and Power Supply Sequencing sections of the processor-specific data sheet.