General
Review and verify the
following for the custom schematic design:
- Reviewed
above "Common checklist for all sections" section of
the user's guide.
- Selection
of resistors value, tolerance, size and wattage.
- Some specific resistors have ±1% tolerance requirements
(refer to the processor or attached device data
sheet, SK schematics, or EVMs).
- Standard
tolerance resistors can be used for other use cases,
Example: pullup, pulldown, LED current limit,
attached device address configuration or series
resistor.
- The recommendation is to compare the pull values
implementation on the custom board with the EVM
schematic.
- Voltage rating of the capacitors used includes derating
(for non-polarized capacitors, > x2 the worst case
applied voltage is a commonly used guideline).
- DC bias
effect (use 10V or more) and capacitor tolerance
(10%) considered while choosing the voltage rating
of capacitors (to be within the recommended value)
for CAP_VDDS_xxx
- Discrete
components package selection (application and use
case dependent, considering voltage ratings,
tolerance, aging and temperature range).
- Selection
of compatible attached devices (DDR4, LPDDR4, eMMC,
OSPI, QSPI, SD card, EPHYs).
- Selection
of required memory size (DDR4, LPDDR4) and providing
provision for expanding the memory as required.
- Reviewed
the FAQs related to passive components value,
tolerance and voltage rating.
As a starting point for
information on key components used on the EVMs and SKs, component
values and tolerances, see the following FAQs:
[FAQ] AM625 / AM623 /
AM620-Q1 / AM62Ax / AM62Px / AM62D-Q1 / AM62L / AM64x Design
Recommendations / Custom board hardware design - Starter kit
/ EVM variants (versions) and Key devices (components)
list
[FAQ] AM625 / AM623 /
AM620-Q1 / AM62L / AM62A / AM62P / AM62D-Q1 / AM64x / AM243x
Design Recommendations / Custom board hardware design -
Queries related to passive components values, tolerance,
voltage rating