SPRADO8A March 2025 – May 2026 AM62L
When entire ADC0 is not used, there are specific connection requirements for the ADC0 inputs and ADC0 supply rail. When any of the ADC0 inputs are not used, there are specific connection requirements for the unused inputs.
For connecting the ADC0 inputs, analog supply pin, see the Pin Connectivity Requirements section of the processor-specific data sheet.
When ADC0 is not used, the recommendation is to connect ADC0 inputs and processor analog supply pin to VSS through separate 0Ω resistors. The provision is for future expansion or enhancement and is optional.