SPRADO8A March 2025 – May 2026 AM62L
Processor (hardware) performance evaluation modules and platforms (EVMs) are not reference designs. The modules and platforms do not represent proper or complete board or end equipment function implementation. In some cases, the EVMs are partially or completely designed and released for fabrication before the processor design is complete. The time line is such that the hardware platform is available when the first silicon is available. New (additional) processor requirements come up during processor bring-up and bench validation. All the new requirements may not be accounted for in the EVM (hardware evaluation platform). Therefore, TI expects custom board designers to carefully review and follow all requirements defined in the processor-specific data sheet, silicon errata, hardware design considerations user's guide, schematic design guidelines and TRM when designing custom boards.
Processor (hardware) performance evaluation platforms are not designed to be comprehensive of any custom board or end equipment specific requirements, such as EMI or EMC (Electro Magnetic Interference, Electro Magnetic Compatibility tests including radiated susceptibility, radiated emissions, ESD), noise susceptibility, thermal management, and so forth.
For design update notes that custom board designers can refer along with the EVM schematics, see the following FAQ: