SPRADO8A March 2025 – May 2026 AM62L
Based on the design approach being followed during the custom board design and project timeline, the EVM design files can be used as a starting point to make the required updates (changes as per the custom board requirements). The recommendation is to review the EVM schematic design before implementation. The recommendation is to review the component selection for size, tolerance and voltage rating as per the custom board functional and performance requirements.
The following FAQ includes the PDF schematic and additional information related to EVM:
[FAQ] AM62L ( AM62L32 , AM62L31 ) Custom board hardware design - Reusing TI EVM design files