SPRADO8A March 2025 – May 2026 AM62L
During custom board design, in case bit swapping is required, bit swaps within a data byte, and swapping across bytes is allowed. Address and control bit swapping is not supported.
For more information, see the Byte and Bit Swapping section of AM62x, AM62Lx DDR Board Design and Layout Guidelines.
The recommendation is to update the schematics with the bit swapping changes including notes for future reference or reuse.