SPRADO8A March 2025 – May 2026 AM62L
The processor IOs used for the MMC0 (eMMC) interface are referenced to (powered by) VDDSHV2 supply rail (Dual-voltage IO supply for MMC0 IO group).
VDDSHV2 is designed to support power-up, power-down, or dynamic voltage switching independent of other power rails, allowing the operating voltage to change from 3.3V to 1.8V.
The recommendation is to connect VDDSHV2 and the IO supply rail of the attached device to the same supply source.
VDD (CORE voltage) of the attached device can be powered from (by) an independent (different power supply source) supply source.