SPRADO8A March 2025 – May 2026 AM62L
Figure 6-4 includes discrete LDO for generation of VDD_RTC and VDDS_RTC to support RTC only low power mode. Shunts R505 and R516 are provided to measure the RTC low power mode current or for isolation.
Refer EVM schematics for implementation of RTC only low-mode power architecture using discrete supplies.
Refer the power sequence diagram (RTC Only Low-Power Mode Sequencing) in the processor-specific data sheet for implementing the RTC only low-power mode.