SPRADO8A March   2025  – May 2026 AM62L

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
    1. 1.1 Guidelines for Usage of the User's Guide
      1. 1.1.1 Custom Board Schematics Design Guidelines - References Used in the User's Guide
      2. 1.1.2 Processor Family Specific User's Guide
      3. 1.1.3 Schematic Design Guidelines
      4. 1.1.4 Schematic Review Checklist
        1. 1.1.4.1 Common Checklist for Use With All Schematic Design Guidelines and Schematics Review Sections
          1. 1.1.4.1.1 Custom Board Schematic Design Implementation Checklist Sub-Sections Description
      5. 1.1.5 FAQ Reference for User's Guide Usage During Schematic Self-review
    2. 1.2 AM62Lx Processor Family List of Processors
    3. 1.3 Updates to Schematics Design Guidelines and Schematics Review Checklist
  5. Related Collaterals and FAQs
    1. 2.1 Links to Commonly Referenced Collaterals During Custom Board Schematic Design
    2. 2.2 Hardware Design Considerations for Custom Board Design User's Guide
  6. Processor-Specific Information
    1. 3.1 AM62Lx Processor Family Peripherals and IOs Change Summary (With Respect to AM62x Processor Family)
      1. 3.1.1 Silicon Revision
    2. 3.2 Selection of Processor OPN (Orderable Part Number)
    3. 3.3 EVM Schematic Version and Revision Referenced
    4. 3.4 Processor-specific Data Sheet Use Case and Version Referenced for User's Guide Edits
    5. 3.5 Peripheral Instance Naming Convention - Data Sheet and TRM
    6. 3.6 Processor Peripherals and IOs Connection When Not Used (Unused)
    7. 3.7 Ordering and Quality Information for AM62Lx Processor Family
    8. 3.8 Checklist for Selection of Required Processor GPN (Generic Part Number) and OPN (Ordering Part Number)
  7. Processor Power Architecture
    1. 4.1 Generating Processor-Specific and Peripherals (Attached Device) Supply Rails
      1. 4.1.1 AM62Lx Processor Family Power Architecture
        1. 4.1.1.1 Power Management IC (PMIC) Based Power Architecture
          1. 4.1.1.1.1 PMIC Based Power Architecture Checklist for TPS65214x
          2. 4.1.1.1.2 Additional References
        2. 4.1.1.2 Discrete Power Devices (DC/DC, LDO) Based Power Architecture
          1. 4.1.1.2.1 Discrete DC/DCs
          2. 4.1.1.2.2 Discrete LDOs
          3. 4.1.1.2.3 Discrete Power Devices (DC/DC, LDO) Based Power Architecture Checklist
    2. 4.2 Processor Power Rails Supply Control, Sequencing and Supply Overload Protection
      1. 4.2.1 Load Switch (Processor Supply Rail Power Switching)
        1. 4.2.1.1 Load Switch (Processor Supply Rail Power Switching) Checklist
      2. 4.2.2 eFuse IC (Power Switching and Protection)
  8. General Recommendations
    1. 5.1 Processor Performance Evaluation Module (EVM)
      1. 5.1.1 Evaluation Module (Starter Kit) Checklist
    2. 5.2 Processor-Specific EVM Versus Data Sheet
      1. 5.2.1 Notes About Component Selection
        1. 5.2.1.1 Series Resistor
        2. 5.2.1.2 Parallel Pull Resistor
        3. 5.2.1.3 Drive Strength or Slew Configuration
        4. 5.2.1.4 Processor-specific Data Sheet Recommendations
        5. 5.2.1.5 Processor IOs Protection - Provision for External ESD Protection Devices
        6. 5.2.1.6 Peripheral Clock Outputs Series Resistor
        7. 5.2.1.7 Peripheral Clock Outputs Pulldown Resistor
        8. 5.2.1.8 Component Selection Checklist
      2. 5.2.2 Additional Information Regarding EVM Design (Schematic, Board) and Reuse
        1. 5.2.2.1 Updated EVM Schematic With Design, Review and CAD Notes Added
        2. 5.2.2.2 EVM Design Files Reuse for Custom Board Design
          1. 5.2.2.2.1 Modular Schematic Sections
          2. 5.2.2.2.2 EVM Design Files Reuse for Custom board Design - Checklist
        3. 5.2.2.3 EVM Schematic Pages Sequencing (Based on Functions, Reuse) and EVM Board Layout
    3. 5.3 Processor-Specific SDK
    4. 5.4 General Design Recommendations (to Know) Before Starting the Custom Board Design
      1. 5.4.1  Processor Documentation
      2. 5.4.2  Processor Pin Attributes (Pinout) Verification
      3. 5.4.3  Device Comparison, IOSET and Voltage Conflict
      4. 5.4.4  RSVD0 Reserved Pin (Signal)
      5. 5.4.5  Note on PADCONFIG Registers
      6. 5.4.6  Processor IO (Signal) Isolation for Fail-Safe Operation
      7. 5.4.7  Pin Connectivity Requirements and Reference to Processor-Specific EVM
      8. 5.4.8  Custom Board High-Speed Interface Design Guidelines
      9. 5.4.9  Recommendations for LVCMOS (GPIO) Output Current Source or Current Sink
      10. 5.4.10 Connection of Slow Ramp Signal (Input) or Capacitor Load (Large Value at the IO Output) to Processor IOs
      11. 5.4.11 Queries Related to Processor and Processor Peripherals Design During Custom Board Design
      12. 5.4.12 General Design Recommendations (to Know) Before Starting the Custom Board Design Checklist
      13. 5.4.13 Attached Devices Recommendations
  9. Processor-Specific Recommendations for Power, Clock, Reset, Boot and Debug
    1. 6.1 Common (Processor Start-Up) Connections
      1. 6.1.1 Power Supply
        1. 6.1.1.1 Core and Peripherals Supplies
          1. 6.1.1.1.1 Power Supply Ramp (Slew Rate) Requirement and Dynamic Voltage Scaling
          2. 6.1.1.1.2 Additional Information
          3. 6.1.1.1.3 Processor Core and Peripheral Core Power Supply Checklist
          4. 6.1.1.1.4 Peripheral Analog Power Supply Checklist
        2. 6.1.1.2 IO Supply for IO Groups
          1. 6.1.1.2.1 Dual-voltage 1.8V/3.3V IO Supply for IO Group
            1. 6.1.1.2.1.1 Dual-voltage IO Supply for IO Group Checklist
          2. 6.1.1.2.2 Fixed-voltage 1.8V IO Supply for (Peripheral) IO Groups
            1. 6.1.1.2.2.1 Fixed-voltage 1.8V IO Supply for (Peripheral) IO Groups Checklist
          3. 6.1.1.2.3 Additional Information
        3. 6.1.1.3 Supply for VPP (eFuse ROM Programming)
          1. 6.1.1.3.1 Supply for VPP Checklist
        4. 6.1.1.4 Supply Connection for Configuring Low-Power Modes
          1. 6.1.1.4.1 External Wakeup Inputs (EXT_WAKEUP0 and EXT_WAKEUP1)
          2. 6.1.1.4.2 RTC Only Low-power Mode
            1. 6.1.1.4.2.1 RTC Only Mode Used
              1. 6.1.1.4.2.1.1 RTC_PORz Delay When RTC Only Mode is Used
              2. 6.1.1.4.2.1.2 EVM Implementation of RTC Only Mode Power Supply Architecture
            2. 6.1.1.4.2.2 Low-Power Mode not Used (RTC Only or RTC + IO + DDR)
              1. 6.1.1.4.2.2.1 32kHz LFOSC0 Clock When RTC Mode is not Used
            3. 6.1.1.4.2.3 RTC Only Low-power Mode Checklist
          3. 6.1.1.4.3 RTC + IO + DDR Self-refresh Low-power Mode
            1. 6.1.1.4.3.1 RTC + IO + DDR Low-Power Mode Used
            2. 6.1.1.4.3.2 Low-Power Mode not Used (RTC Only or RTC + IO + DDR)
            3. 6.1.1.4.3.3 RTC + IO + DDR Self-refresh Low-power Mode Checklist
          4. 6.1.1.4.4 DeepSleep, Standby
        5. 6.1.1.5 Additional Information
      2. 6.1.2 Capacitors for Supply Rails
        1. 6.1.2.1 AM62Lx Processor Family
        2. 6.1.2.2 Additional Information
        3. 6.1.2.3 Capacitors for Supply Rails Checklist
      3. 6.1.3 Processor Clocks (Inputs / Outputs)
        1. 6.1.3.1 Clock Inputs
          1. 6.1.3.1.1 WKUP_OSC0 (High Frequency) Clock (Internal Oscillator) or LVCMOS Digital Clock (External Oscillator)
          2. 6.1.3.1.2 LFOSC0 (Low Frequency) Clock (Internal Oscillator) or LVCMOS Digital Clock (External Oscillator)
          3. 6.1.3.1.3 EXT_REFCLK1 (External Clock Input to MAIN Domain)
          4. 6.1.3.1.4 Clock Input Checklist - WKUP_OSC0
          5. 6.1.3.1.5 Clock Input Checklist - LFOSC0
        2. 6.1.3.2 Clock Outputs
          1. 6.1.3.2.1 Clock Output Checklist
      4. 6.1.4 Processor Reset
        1. 6.1.4.1 External Reset Inputs
        2. 6.1.4.2 Reset Status Output
        3. 6.1.4.3 Additional Information
        4. 6.1.4.4 Processor Reset Input Checklist
        5. 6.1.4.5 Processor Reset Status Output Checklist
      5. 6.1.5 Configuration of Boot Modes (for Processor)
        1. 6.1.5.1 Processor Boot Mode Inputs Isolation Buffers Use Case and Optimization
        2. 6.1.5.2 Boot Mode Configuration
          1. 6.1.5.2.1 Notes for USB Boot Mode
        3. 6.1.5.3 Notes on SD Card Boot SDCD Input Connection
        4. 6.1.5.4 Notes on OSPI Boot OSPI Interface Chip Select Connection
        5. 6.1.5.5 Boot Mode Implementation Approaches
        6. 6.1.5.6 Additional Information
        7. 6.1.5.7 Configuration of Boot Modes (for Processor) Checklist
    2. 6.2 Custom Board Debug Using JTAG and EMU
      1. 6.2.1 JTAG Interface and EMU Signals When Used
      2. 6.2.2 JTAG Interface and EMU Signals Connection When Not Used
      3. 6.2.3 Additional Information
      4. 6.2.4 Custom Board Debug Using JTAG and EMU Checklist
  10. Processor Peripherals Power, Interface and Connections
    1. 7.1 Supported Processor Cores
    2. 7.2 Supply Connections for IO Supply for IO Groups
      1. 7.2.1 VDDSHVx Dual-voltage IO Supplies and Fixed-voltage Supplies for IO Groups
      2. 7.2.2 VDDSx Fixed 1.8V Supply
      3. 7.2.3 Supply Connections for IO Supply for IO Groups Checklist
    3. 7.3 Memory Interface (DDRSS (DDR4/LPDDR4), MMCSD (eMMC/SD/SDIO), OSPI/QSPI and GPMC)
      1. 7.3.1 DDR Subsystem (DDRSS)
        1. 7.3.1.1 DDR4 SDRAM (Double Data Rate 4 Synchronous Dynamic Random-Access Memory)
          1. 7.3.1.1.1 AM62Lx Processor Family
            1. 7.3.1.1.1.1 Memory Interface Configuration
            2. 7.3.1.1.1.2 Routing Topology and Connection of Memory Terminations
            3. 7.3.1.1.1.3 Resistors for DDRSS Control and Calibration
            4. 7.3.1.1.1.4 Capacitors for the Power Supply Rails
            5. 7.3.1.1.1.5 Data Bit or Byte Swapping
            6. 7.3.1.1.1.6 Unsupported DDRSS Interface Pins
            7. 7.3.1.1.1.7 DDR4 Implementation Checklist
            8. 7.3.1.1.1.8 DDR4 VTT Termination Implementation Schematic Reference
        2. 7.3.1.2 LPDDR4 SDRAM (Low-Power Double Data Rate 4 Synchronous Dynamic Random-Access Memory)
          1. 7.3.1.2.1 AM62Lx Processor Family
            1. 7.3.1.2.1.1 Memory Interface Configuration
            2. 7.3.1.2.1.2 Routing Topology and Connection of Memory Terminations
            3. 7.3.1.2.1.3 Resistors for DDRSS Control and Calibration
            4. 7.3.1.2.1.4 Capacitors for the Power Supply Rails
            5. 7.3.1.2.1.5 Data Bit or Byte Swapping
            6. 7.3.1.2.1.6 LPDDR4 Implementation Checklist
      2. 7.3.2 Multi-Media Card/Secure Digital (MMCSD)
        1. 7.3.2.1 MMC0 - eMMC (Embedded Multi-Media Card) Interface
          1. 7.3.2.1.1 AM62Lx Processor Family
            1. 7.3.2.1.1.1 IO Power Supply
            2. 7.3.2.1.1.2 eMMC Interface Signals Connection
            3. 7.3.2.1.1.3 eMMC (Attached Device) Reset
            4. 7.3.2.1.1.4 Capacitors for the Power Supply Rails
            5. 7.3.2.1.1.5 MMC0 (eMMC) Checklist
          2. 7.3.2.1.2 Additional Information on eMMC PHY
          3. 7.3.2.1.3 MMC0 – SD (Secure Digital) Card Interface
        2. 7.3.2.2 MMC1/MMC2 – SD (Secure Digital) Card Interface
          1. 7.3.2.2.1 IO Power Supply
          2. 7.3.2.2.2 Signals Connection
            1. 7.3.2.2.2.1 MMC1 Signals Used for SD Card Interface (Recommended)
            2. 7.3.2.2.2.2 MMC2 Signals Used for SD Card Interface
            3. 7.3.2.2.2.3 Additional Information
          3. 7.3.2.2.3 SD Card Power Supply Switch EN Reset Logic
          4. 7.3.2.2.4 External ESD Protection for the SD Card Interface Signals
          5. 7.3.2.2.5 Capacitors for the Dual-voltage IO Supply for IO Groups Supply Rails
          6. 7.3.2.2.6 SD Card Interface (MMC1) Checklist
        3. 7.3.2.3 MMC1/MMC2 SDIO (Embedded) Interface
          1. 7.3.2.3.1 IO Power Supply
          2. 7.3.2.3.2 Signals Connection
          3. 7.3.2.3.3 SDIO (MMC2 Recommended, Embedded) Interface Checklist
        4. 7.3.2.4 Additional Information
      3. 7.3.3 Octal Serial Peripheral Interface (OSPI) or Quad Serial Peripheral Interface (QSPI)
        1. 7.3.3.1 OSPI0 Interfaced to Single Device
          1. 7.3.3.1.1 IO Power Supply
          2. 7.3.3.1.2 Signals Connection
          3. 7.3.3.1.3 OSPI/QSPI Device Reset
          4. 7.3.3.1.4 Loopback Clock
        2. 7.3.3.2 Interfaced to x2 Devices
        3. 7.3.3.3 Capacitors for the Power Supply Rails
        4. 7.3.3.4 OSPI0 or QSPI0 Peripheral Interface Implementation Checklist
      4. 7.3.4 General-Purpose Memory Controller (GPMC)
        1. 7.3.4.1 IO Power Supply
        2. 7.3.4.2 GPMC Interface
        3. 7.3.4.3 Signals Connection
          1. 7.3.4.3.1 GPMC NAND
        4. 7.3.4.4 Memory (Attached Device) Reset
        5. 7.3.4.5 Capacitors for the Power Supply Rails
        6. 7.3.4.6 GPMC Interface Checklist
    4. 7.4 External Communication Interface (Ethernet (CPSW3G0), USB2.0, UART and MCAN)
      1. 7.4.1 Ethernet (MAC) Interface
        1. 7.4.1.1 Common Platform Ethernet Switch 3-port Gigabit (CPSW3G0)
          1. 7.4.1.1.1  IO Power Supply
          2. 7.4.1.1.2  MAC (Data, Control and Clock) Interface Signals Connection
          3. 7.4.1.1.3  EPHY Reset
          4. 7.4.1.1.4  Ethernet PHY (and MAC) Operation and Media Independent Interface (MII) Clock
            1. 7.4.1.1.4.1 Crystal Used as Clock Source for Processor and EPHYs
            2. 7.4.1.1.4.2 External Oscillator Used as Clock Source
            3. 7.4.1.1.4.3 Processor Clock Output (CLKOUT0)
          5. 7.4.1.1.5  Ethernet PHY Pin Strapping
          6. 7.4.1.1.6  External Interrupt (EXTINTn)
            1. 7.4.1.1.6.1 External Interrupt (EXTINTn) Checklist
          7. 7.4.1.1.7  MAC (Media Access Controller) to MAC Interface
          8. 7.4.1.1.8  MDIO (Management Data Input/Output) Interface
          9. 7.4.1.1.9  Ethernet MDI (Medium Dependent Interface) Including Magnetics
          10. 7.4.1.1.10 Capacitors for the Power Supply Rails
          11. 7.4.1.1.11 Ethernet Interface Checklist
      2. 7.4.2 Universal Serial Bus (USB2.0)
        1. 7.4.2.1 USBn (n = 0-1) Interface When Used
          1. 7.4.2.1.1 USB Interface Configured as Host
          2. 7.4.2.1.2 USB Interface Configured as Device
          3. 7.4.2.1.3 USB Interface Configured as Dual-Role-Device
          4. 7.4.2.1.4 USB Type-C
        2. 7.4.2.2 USBn (n = 0-1) Interface Connection When Not Used
        3. 7.4.2.3 Additional Information
        4. 7.4.2.4 USB Interface Checklist
      3. 7.4.3 Universal Asynchronous Receiver/Transmitter (UART)
        1. 7.4.3.1 UART Interface Connection When Not Used
        2. 7.4.3.2 Universal Asynchronous Receiver/Transmitter (UART) Checklist
      4. 7.4.4 Modular Controller Area Network (MCAN) with Full CAN-FD Support
        1. 7.4.4.1 Modular Controller Area Network Checklist
    5. 7.5 On-board Synchronous Communication Interface (MCSPI, MCASP and I2C)
      1. 7.5.1 Multichannel Serial Peripheral Interface (MCSPI) and Audio Peripheral - Multichannel Audio Serial Port (MCASP)
        1. 7.5.1.1 Connection of MCSPI and MCASP Interface Signals
        2. 7.5.1.2 MCSPI Interface Checklist
        3. 7.5.1.3 MCASP Interface Checklist
      2. 7.5.2 Inter-Integrated Circuit (I2C)
        1. 7.5.2.1 I2C (Open-drain Output Type IO Buffer) Interface Checklist
        2. 7.5.2.2 I2C (Emulated Open-drain Output Type IO) Interface Checklist
    6. 7.6 User Interface (DPI, DSI), GPIO and Hardware Diagnostics
      1. 7.6.1 Display Subsystem (DSS)
        1. 7.6.1.1 Display Parallel Interface (DPI)
          1. 7.6.1.1.1 AM62Lx Processor Family
            1. 7.6.1.1.1.1 IO Power Supply
            2. 7.6.1.1.1.2 Connection
            3. 7.6.1.1.1.3 DPI (Attached Device) Reset
            4. 7.6.1.1.1.4 DPI Signals Connection
            5. 7.6.1.1.1.5 Capacitors for the Power Supply Rail
            6. 7.6.1.1.1.6 DPI (VOUT0) Peripheral Checklist
        2. 7.6.1.2 Display Serial Interface (DSI)
          1. 7.6.1.2.1 AM62Lx Processor Family
            1. 7.6.1.2.1.1 DSITX0 Peripheral Used
              1. 7.6.1.2.1.1.1 DSITX0 Peripheral Checklist
            2. 7.6.1.2.1.2 DSITX0 Peripheral Connection When Not Used
      2. 7.6.2 General Purpose Input/Output (GPIO)
        1. 7.6.2.1 Availability of CLKOUT on Processor GPIO
        2. 7.6.2.2 GPIO Connection and Addition of External Buffer
        3. 7.6.2.3 Additional Information
        4. 7.6.2.4 GPIO Checklist
      3. 7.6.3 On-board Hardware Diagnostics
        1. 7.6.3.1 Internal Temperature Monitoring
          1. 7.6.3.1.1 Internal Temperature Monitoring Checklist
    7. 7.7 Analog to Digital Converter (ADC)
      1. 7.7.1 ADC0 Connections When Used
      2. 7.7.2 ADC0 Connection When Not Used
      3. 7.7.3 ADC0 Checklist
    8. 7.8 EVM Specific Circuit Implementation (Reuse)
    9. 7.9 Performing Board Level Testing During Custom Board Bring-up
      1. 7.9.1 Processor Pin Configuration Using PinMux Tool
      2. 7.9.2 Schematics Configurations
      3. 7.9.3 Connection of Supply Rails to External Pullups
      4. 7.9.4 Peripheral (Subsystem) Clock Outputs
      5. 7.9.5 General Board Bring-up and Debug
        1. 7.9.5.1 Clock Output for Board Bring-Up, Test, or Debug
        2. 7.9.5.2 Additional Information
        3. 7.9.5.3 General Board Bring-up and Debug Checklist
  11. Self-Review of Custom Board Schematic Design
  12. Custom Board Layout Notes (Added Near to the Schematic Sections) and General Guidelines
    1. 9.1 Layout Considerations
  13. 10Custom Board Design Simulation
    1. 10.1 DDR-MARGIN-FW
  14. 11Additional References
    1. 11.1 FAQ Covering AM64x, AM243x, AM62x, AM62Ax, AM62D-Q1, AM62Px, AM62Lx Processor Families
    2. 11.2 FAQs - Processor Product Family Wise and Sitara Processor Families
    3. 11.3 Schematics Review (Self) and Schematic Review Request (Suppliers)
    4. 11.4 Processor Attached Devices Checklist
  15. 12User's Guide Content and Usage Summary
  16. 13References
    1. 13.1  AM62L
    2. 13.2  AM62P, AM62P-Q1
    3. 13.3  AM62A7, AM62A3, AM62A7-Q1, AM62A3-Q1, AM62A1-Q1
    4. 13.4  AM62D-Q1
    5. 13.5  AM625, AM623, AM620-Q1, AM625-Q1, AM625SIP
    6. 13.6  Common for all Processor Families
    7. 13.7  Master List of Available FAQs - Processor Family Wise
    8. 13.8  Master List of Available FAQs - Sitara Processor Families
    9. 13.9  FAQs Including Software Related
    10. 13.10 FAQs for Attached Devices
  17. 14Terminology
  18. 15Revision History
SDIO (MMC2 Recommended, Embedded) Interface Checklist

General

Review and verify the following for the custom schematic design:

  1. Reviewed above "Common checklist for all sections" section of the user's guide
  2. There are no specific guidelines about implementation of pulls (CLK, DATA, CMD, SDCD, SDWP) for embedded SDIO (providing or not providing pulls internal to the interfaced device). Custom board designers implementing an embedded SDIO device are responsible for determining the supported pulls on the SDIO device and apply appropriate external pulls on the custom board design.
  3. Mapping of processor pin (ball number) to the required functionality (peripheral, signal name) on custom board (selected pin supports muxing (multiplex) the IO for the required function) and naming of the signal as per the processor data-sheet pin attributes signal name column (when using standard peripherals).
  4. Matching of the polarity of the peripheral data interface signals between the processor and the attached device (Example Mapping of D0-D3 (data) of processor to D0-D3 of attached device or similar connections)
  5. Implementation of series resistor and pulldown for MMC2_CLK
  6. Implementation of pullups for MMC2 CMD, and DAT [3:0] signals
  7. Dual-voltage IO supply for IO group supply connection (fixed voltage connected)
  8. Implementation of MMC2 SDCD and SDWP signals connection
  9. Implementation of attached device reset logic
  10. Addition of required bulk and high frequency capacitors, and value.

Schematic Review

Follow the list below for the custom schematic design:

  1. The MMC2 CLK, CMD, and DAT[3:0] signals interfaces are implemented using SDIO buffers referenced to (powered by) dual-voltage IO supply for IO group VDDSHV4 (SDIO buffer type IOs support dynamic voltage switching 3.3V or 1.8V to support UHS-I SD card).
  2. Required bulk and decoupling capacitors are provided for the supply rails. The recommendation is to follow the processor-specific EVM implementation for bulk and decoupling capacitors when recommendations are not available.
  3. For embedded SDIO application, the recommendation is to power dual-voltage IO supply for IO group from the same fixed 1.8V or 3.3V power source that is used to power the IOs of the attached device (Example: Wi-Fi module).
  4. MMC2 SDCD and SDWP signals are implemented using LVCMOS buffers referenced to (powered by) dual-voltage IO supply for IO group VDDSHV4 or VDDSHV1 (IOSET configuration), which operate at fixed 1.8V or 3.3V. For SDIO use case VDDSHV4 can be used since the IO supply is not switched. Use of SDCD and SDWP is use case dependent and there are no specific recommendations.
  5. Series resistor (0Ω) for MMC2_CLK is placed close to processor clock output pin for control of possible signal reflections (which can cause false clock transitions). A pulldown (10kΩ) is placed for MMC2_CLK near to the attached device clock input to hold the clock input in a low state (there are cases where the clock is stopped or paused in a low logic state and the pulldown option is consistent with this logic state). The recommendation is to verify processor or attached device internal pulls are not configured when external pulls are used.
  6. Pull values used for the data, command and clock signals. The recommendation is to follow the attached device recommendations or compare the implementation with the EVM schematic implementation. When no recommendations are available for SDIO pulls, as good design practice, a 47kΩ pullup is recommended for the pullup value (to be within the SD card specification when internal pulls are enabled unexpectedly). With 47kΩ, the resulting pull resistance (47kΩ external pullup in parallel to the internal pulldown) value is still within the resistance range specified in the relevant standards. The recommendation is to verify processor or attached device internal pulls are not configured when external pulls are used.
  7. Supply rails connected to processor dual-voltage IO supply for IO group VDDSHVx (VDDSHV4 when used for SDIO or VDDSHV1 when IO set is configured) and attached device IO supply follow the ROC.
  8. When processor IO is used to implement the attached device reset, a pulldown is recommended to hold the attached device in reset condition until the host initializes the SDIO interface.

Additional

  1. The recommendation is to verify if the required external ESD protections have been provided for the interface signals in case the signals are connected over an add-on card.
  2. When using MMC1 for embedded SDIO interface, software changes are required since the EVM only implements the SDIO interface on MMC2. Custom board designers are responsible for testing the performance.
  3. Processor IO buffers (for MMCx signals) are off during reset and after reset. The IO buffers are not enabled until the board has booted and the software configures the IOs. To prevent floating of processor IOs or the attached device inputs being driven by the processor IOs the recommendation is to add external pulls on the signals connected to the inputs of attached devices.