When x1 (single) memory (DDR4) device
(x1 (single), 16-bit) is used, the recommendation is to follow point-to-point
topology (connections).
Summary of point-to-point topology
implementation:
- For differential clock
DDR0_CK0, DDR0_CK0_n, AC termination x2 R in series (value = Zo −
Single-ended impedance) and a filter capacitor 0.01μF or value recommended
by the memory manufacturer connected to the center of two resistors and DDR
PHY IO supply VDDS_DDR is recommended.
- VREFCA (VDDS_DDR/2) is the
reference voltage used for control, command, and address inputs to the
memory (DDR4) devices. When VTT terminations and VTT termination LDO is not
used, VREFCA is derived from VDDS_DDR using a resistor divider (two
resistors (1kΩ, ±1%, recommended value) connected across VDDS_DDR and VSS)
with a filter capacitor (0.1μF, recommended value) connected in parallel to
the resistors. An additional decoupling capacitor is recommended near to the
VREFCA pin (close to memory (DDR4) device).
- External VTT terminations for
address and control signals are optional.
When VTT terminations are used for the
address and control signals for use case where x1 DDR4 memory device is used, the
recommendation is to use a Sink or Source DDR Termination Regulator (LDO) to
generate the required VTT supply.
When x2 (two) memory (DDR4) devices
(x2 (two), 8-bit) are used, the recommendation is to follow Fly-by topology
(connections).
Summary of Fly-by topology
implementation:
- External VTT terminations for
address, control, and clock signals are recommended.
- Sink or Source DDR
Termination Regulator (LDO) is recommended to generate the VTT supply.
- The Sink or Source DDR
Termination Regulator (LDO) is used to generate the reference voltage VREFCA
(VDDS_DDR/2).
- The recommendation is to add
decoupling capacitors for the reference voltage.