General
Review and verify the following for the custom
schematic design:
- Reviewed above "Common checklist for all
sections" section of the user's guide.
- Standards
referenced in the electrical characteristics
including recommended operating conditions and any
additional available information
- IO buffer
type implemented and the supported supply
configuration (1P8-LVCMOS, LVCMOS fixed 1.8V or
3.3V) or SDIO dynamic voltage (1.8V or 3.3V)
switching)
- Connection of valid supply to all the dual-voltage
IO supply for IO groups (VDDSHVx) and fixed-voltage
IO supply for IO groups (VDDSx or VDDS_WKUP)
- Sequencing of the processor IO supplies
- Connection of processor DDRSS PHY IO supply based
on the selected memory
- IOs
pullup supply voltage connection (same as the IO
supply for IO group supply)
Schematic Review
Follow the below list for the custom schematic design:
- IO groups supported included LVCMOS, 1P8-LVCMOS, SDIO
and I2C OD type IO buffers
- IO supply source used follows the ROC as per
processor-specific data sheet.
- IO supply sequencing follows the processor-specific data
sheet.
- IO buffer type LVCMOS supports fixed (1.8V or 3.3V) or
SDIO type dynamic voltage switching (1.8V or 3.3V).
- Attached device IO supply and the IO supply for IO group
(dual-voltage or fixed-voltage) referenced by the
processor interface signals are connected to the
same supply source.
- External pullups are connected to the same supply rail
or source that is connected to the processor VDDSHVx
or VDDSx or VDDS_WKUP or VDDS_RTC supply pins and
attached device IO supply.
- Connecting the 3.3V supply that is connected to the
PMIC input, directly to the processor dual-voltage
IO supply for IO groups VDDSHVx is not recommended
since the IO supply will be available for an
undefined time in case the PMIC does not start-up
and generate other processor supply rails.
Additional
- Note the power sequencing requirements based on the IO supply
for IO groups voltage level used
- Dynamic voltage switching are supported by specific dual-voltage
IO supply for IO groups (VDDSHV2, VDDSHV3, and VDDSHV4)
- Dynamic voltage
switching of the dual-voltage IO supply for IO group
referenced to (connected) LVCMOS IO buffers (IOs) are not
supported or allowed.