SLAAET8A April   2025  – December 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1105-Q1 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1 , MSPM0H3215 , MSPM0H3215-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1117-Q1 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2EMC and EMC Standards
    1. 2.1 EMC
      1. 2.1.1 EMS
      2. 2.1.2 EMI
    2. 2.2 EMC Standards
      1. 2.2.1 EMC Standards Category
    3. 2.3 EMC and IC Electrical Reliability in TI
  6. 3EMC Improvement Guidelines Summary
    1. 3.1 PCB Design Guidelines
    2. 3.2 Firmware Guidelines
  7. 4EMC Improvement Features on MSPM0
    1. 4.1 Susceptibility Protection Features
      1. 4.1.1 POR and BOR
      2. 4.1.2 NMI and Hard Fault
      3. 4.1.3 I/O ESD and Settings
    2. 4.2 Emission Reduction Features
      1. 4.2.1 Clock Source
      2. 4.2.2 Power Modes
      3. 4.2.3 Package
  8. 5Analysis for EMS Test
    1. 5.1 Root Cause Analysis
      1. 5.1.1 Permanent Damage
      2. 5.1.2 Recoverable Malfunction
    2. 5.2 Debug Flow
  9. 6Analysis for EMI Test
    1. 6.1 Root Cause Analysis
      1. 6.1.1 Power Line
      2. 6.1.2 External Vcore
    2. 6.2 Debug Flow
  10. 7Summary
  11. 8References
  12. 9Revision History

Root Cause Analysis

Table 6-1 summarizes EMI failures and the root causes from the MSPM0 perspective. A more detailed explanation is in the following sections.

Table 6-1 EMI Failure Category and Causes
Noise Source Causes Suggestions

Power line

  • Inadequate decoupling capacitors near MSPM0 power pins and improper PCB layout

  • Improper grounding (for example, mixed analog or digital grounds; multipoint grounding; missing ground planes)

  • Large current loop areas in power / signal paths

Optimize PCB layout and add capacitors to cover the concerned frequency range

External Vcore

  • Inadequate decoupling capacitors near Vcore pins and improper PCB layout
Optimize PCB layout and add capacitors to cover the concerned frequency range

IO

  • Uncontrolled slew rate or drive strength in GPIOs
  • High transient currents during signal transitions

Use RC filter to reduce transient currents and high frequency voltage component.