SLAAET8A April 2025 – December 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1105-Q1 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1 , MSPM0H3215 , MSPM0H3215-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1117-Q1 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Considering the classification level in EMS standards, MSPM0 meets these different failure categories when doing EMC tests. Some failures can be acceptable, especially when system reset can be used in the test. More details are provided in the following sections.
| Failure Category | Specific Manifestation |
Root Cause |
EMC Test Acceptability | Suggestions |
|---|---|---|---|---|
|
Permanent damage |
IO or peripheral functionality loss |
Metallization defect |
Unacceptable |
Check whether beyond the Absolute Maximum ratings and Recommended Operating Conditions. |
|
Leakage current |
Oxide breakdown |
|||
|
DVCC-GND short circuit |
Burn-in Defect |
|||
|
Recoverable malfunction |
MCU reset abnormally |
Trigger POR or BOOTRST |
Conditionally acceptable |
Check RSTCAUSE to know the reset cause. |
|
MCU function abnormally |
Trigger hard fault or register and RAM changes |
Check IPSR to know the interrupt source. |