SLAAET8A April   2025  – December 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2EMC and EMC Standards
    1. 2.1 EMC
      1. 2.1.1 EMS
      2. 2.1.2 EMI
    2. 2.2 EMC Standards
      1. 2.2.1 EMC Standards Category
    3. 2.3 EMC and IC Electrical Reliability in TI
  6. 3EMC Improvement Guidelines Summary
    1. 3.1 PCB Design Guidelines
    2. 3.2 Firmware Guidelines
  7. 4EMC Improvement Features on MSPM0
    1. 4.1 Susceptibility Protection Features
      1. 4.1.1 POR and BOR
      2. 4.1.2 NMI and Hard Fault
      3. 4.1.3 I/O ESD and Settings
    2. 4.2 Emission Reduction Features
      1. 4.2.1 Clock Source
      2. 4.2.2 Power Modes
      3. 4.2.3 Package
  8. 5Analysis for EMS Test
    1. 5.1 Root Cause Analysis
      1. 5.1.1 Permanent Damage
      2. 5.1.2 Recoverable Malfunction
    2. 5.2 Debug Flow
  9. 6Analysis for EMI Test
    1. 6.1 Root Cause Analysis
      1. 6.1.1 Power Line
      2. 6.1.2 External Vcore
    2. 6.2 Debug Flow
  10. 7Summary
  11. 8References
  12. 9Revision History

Susceptibility Protection Features

In this section, the MSPM0 internal features protect MSPM0 against electromagnetic interference and are shown in Table 4-5.

Table 4-1 Susceptibility Protection Features Summary

Features

Adjustable

Suggestions

POR

No

N/A

BOR

Yes

Select higher BOR level if needed for data saving.

I/O ESDNoN/A

I/O Settings

Yes

Keep I/O setting to be default or output low. Need more protection for Open-drain IOs if used.