To set up and power on the hardware, follow these steps:
- Dock the AFE EVM to J5 (HPC0) FMC on the ZCU102 board.
- Connect a 1.5-GHz signal through a clock source to RFROM EVM at J14.
- Connect J2 (JTAG) and J83 (UART) USB connectors from ZCU102 FPGA board to the computer.
- Connect the 12-V Xilinx EVM Adapter for the ZCU102 at J52.
- After all the above connections are made, power up the setup. Note that the AFE EVM in this example is completely powered by the ZCU102 FMC interface.