SBAU412 November 2022 AFE7900 , AFE7903 , AFE7906 , AFE7920 , AFE7950
XGpio_SetDataDirection(&GPOs, 1, 0);
First argument &GPOs point to the GPIO instance initialized in previous command.
Second argument 1 indicates the GPIO bank. In TI SPI AFE IP, only the first bank is used.
Third argument 0 indicates all GPIO bits are set for outputs.