To debug the application project and set up the Vitis serial terminal. follow these steps:
- Right-click the project name and go to Debug As from the drop-down menu. Click Launch on Hardware (Single Application Bug) to run the debug (see Figure 16-1).
- Connect the Vitis Serial terminal (see Figure 16-2) with baudrate 115200 (this can be used to see SPI write or read status).