SBAU412 November 2022 AFE7900 , AFE7903 , AFE7906 , AFE7920 , AFE7950
SIGNALS | DIRECTION | EXTERNAL CONNECTIONS |
---|---|---|
SPI0_SCLK, SPI0_SDO*, SPI0_SEN | Output | AFE SPI lines (_SDO* to SDI of AFE) |
SPI0_SDI | Input | AFE SDO |
SPI1_SCLK, SPI1_SDO, SPI1_SEN | Output | LMK SPI lines |
RSTZ | Output | RESETn of AFE |
JESD RSTn JESD TXRST | Output | JESED IP Cores RSTn and TX Rst |
RXD | Input | UART Terminal TX for debug |
TXD | Output | UART Terminal RX for debug |
diff_clock_rtl | Input | 100-Mhz differential clocking |
Reset_rtl | Input | Reset (Active High) typically connected to FPGA board reset |