SBAU412
November 2022
AFE7900
,
AFE7903
,
AFE7906
,
AFE7920
,
AFE7950
Abstract
Trademarks
1
Introduction
2
Prerequisites
3
Typical Bare-Metal Design Flow
4
Background
5
AFE SPI IP Container Pinout
6
TI AFE SPI IP Container
7
Create Block Designs With TI AFE SPI IP
8
Create New Platforms in Vitis
9
Create New Application Projects in Vitis
10
Build Application Projects
11
Configure the AXI GPIO
11.1
Initializing the GPIO
11.2
Setting the Direction
11.3
Setting High or Low for Corresponding Bits
12
Configure the AXI SPI
13
Create Boot Images to Run on SD Card
14
Set up and Power on Hardware
15
Set up ZCU102 Board Interface for VADJ_FMC
16
Debug Application Projects and Set up Vitis Serial Terminal
17
Execute the Application
3
Typical Bare-Metal Design Flow
Figure 3-1
Bare-Metal Design Flow