ZHCSMX7A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| EXTERNAL ANALOG AND GATE DRIVE SUPPLIES (V5D, V5A) | ||||||
| VV5D,A(UVLO) | V5D and V5A UVLO threshold | Rising | 4.10 | 4.26 | V | |
| Falling | 3.84 | 4.00 | V | |||
| Hysteresis | 100 | mV | ||||
| IV5A(STBY) | Analog supply stand-by current | VUDIM1 = VUDIM2 = 0 V | 4 | 5.5 | mA | |
| IV5D(STBY) | Gate drive supply stand-by current | VUDIM1 = VUDIM2 = 0 V | 0.9 | 1.3 | mA | |
| IV5A(SLEEP) | Analog supply sleep state current | VEN = 0 V | 14 | 300 | nA | |
| IV5D(SLEEP) | Gate drive supply sleep state current | VEN = 0 V | 17 | 24 | µA | |
| IVINx(SLEEP) | VIN pin sleep state current | VINx = 15 V, VEN = 0 V | 2 | 4 | μA | |
| IV5D(SW) | Gate drive supply switching current | VV5D = 5 V, VFSET = 5 V, CH1 and CH2 switching | 6 | 10 | mA | |
| ENABLE INPUT (EN) | ||||||
| VEN | Enable voltage rising threshold | 1.8 | V | |||
| Enable voltgae falling threshold | 0.8 | mV | ||||
| IEN | Enable input bias current | 10 | µA | |||
| HIGH-SIDE FET (SWx, BOOTx) | ||||||
| RDSx(ON-HS) | High-side MOSFET on resistance | VINx = 6 V, VBSTx = 11 V, IHSx = 100 mA | 240 | 465 | mΩ | |
| VBSTx(UV) | Bootstrap UVLO threshold | Falling, VINx = 6 V, VSWx = 0 V | 2.60 | 2.95 | 3.30 | V |
| Hysteresis, VINx = 6 V, VSWx = 0 V | 115 | 184 | 245 | mV | ||
| IQ(xBST) | Bootstrap pin quiescent current | VBSTx = 5 V, VSWx = 0 V | 200 | 250 | 300 | µA |
| LOW-SIDE FET (SWx) | ||||||
| RDSx(ON-LS) | Low-side MOSFET on resistance | VINx = 6 V, ILSx = 100 mA | 240 | 465 | mΩ | |
| HIGH-SIDE FET CURRENT LIMIT | ||||||
| IHSx(ILIM) | High-side current limit threshold | VINx = 6 V | 2.8 | 3.5 | 4.2 | A |
| tHSx(LEB) | High-side current sense leading-edge blanking period | VINx = 6 V | 35 | 60 | 80 | ns |
| tHSx(RES) | Current limit response time | VINx = 6 V | 20 | ns | ||
| LOW-SIDE FET CURRENT LIMIT | ||||||
| ILSx(ILIM) | Low-side sinking current limit threshold | VINx = 6 V | 1.67 | 2.50 | 3.5 | A |
| tLSx(LEB) | Low-side current sense leading-edge blanking period | VINx = 6 V | 76 | ns | ||
| SWITCHING FREQUENCY (FSET) | ||||||
| VFSET | Frequency set input rising threshold | 1.8 | V | |||
| Frequency set input falling threshold | 0.8 | V | ||||
| IFSET | Frequency set input bias current | 10 | µA | |||
| tON(SW1) | Channel 1 on-time | VFSET = 0 V, VIN = 50 V, VCSP = 38 V | 384 | ns | ||
| VFSET = 5 V, VIN = 50 V, VCSP = 25 V | 1.36 | µs | ||||
| tON(SW2) | Channel 2 on-time | VFSET = 0 V, VIN = 50 V, VCSP = 38 V | 365 | ns | ||
| VFSET = 5 V, VIN = 50 V, VCSP = 25 V | 1.20 | µs | ||||
| ANALOG ADJUST SETTING AND CURRENT SENSE AMPLIFIER (IADJx, CSPx, CSNx) | ||||||
| VIADJx(CLP) | IADJx internal limit | 2.38 | 2.45 | 2.52 | V | |
| VIADJx(SD) | Shutdown threshold | Rising, VINx = 6 V | 140 | mV | ||
| Falling, VINx = 6 V | 100 | mV | ||||
| V(CSPx-CSNx) | Current sense threshold | VCSPx = 6 V, VIADJx > 2.45V |
167.5 | 173.0 | 178.5 | mV |
| VCSPx = 6 V, VIADJx = 1.22V |
83.0 | 88.5 | 94.0 | mV | ||
| VCSPx = 6 V, VIADJx = 460mV |
29.0 | 34.5 | 40.0 | mV | ||
| VCSPx = 6 V, VIADJx = 150mV |
6.5 | 12.5 | 18.5 | mV | ||
| gmx(LV) | Level shift amplifier transconductance | VINx = 63 V, VCSNx = 5 V | 50 | µA/V | ||
| VCSPx(SHT) | Output short circuit detection threshold | Rising | 1.71 | V | ||
| Falling | 1.50 | V | ||||
| ON-TIME GENERATOR | ||||||
| tONx(MIN) | Minimum on-time. | VINx = 4.5 V | 90 | 110 | 130 | ns |
| OFF-TIME GENERATOR | ||||||
| tOFFx(MIN) | Minimum off-time | VINx = 4.5 V | 57 | 78 | 86 | ns |
| PWM DIMMING and PROGRAMMABLE UVLO INPUT (DIMx) | ||||||
| VUDIMx(DO) | UDIM dropout detection threshold | Rising | 2.45 | 2.52 | V | |
| Falling | 1.95 | 2.35 | V | |||
| VUDIMx(EN) | UDIM undervoltage lockout threshold | Rising | 1.22 | 1.27 | V | |
| Falling | 0.97 | 1.02 | V | |||
| IUDIMx(UVLO) | UDIM source current (UVLO hysteresis) | VUDIMx = 1.5 V | 6.3 | 10 | 12 | µA |
| ERROR AMPLIFIER (COMPx) | ||||||
| gM | Transconductance | VINx = 63 V | 450 | µA/V | ||
| ICOMPx(SRC) | COMPx current source capacity | VINx = 63 V, V(CSPx–CSNx) = 0 V, VIADJx = 1.4 V | 45 | µA | ||
| ICOMPx(SINK) | COMPx current sink capacity | VINx = 63 V, V(CSPx–CSNx) = 200 mV, VIADJx = 1.4 V | 45 | µA | ||
| EAx(BW) | Bandwidth | Unity gain | 3 | MHz | ||
| EA(VD) | Input differential sense range | –225 | 225 | mV | ||
| EA(CM) | Input common mode range | VINx = 63 V | 0 | VINx – 0.5 | V | |
| ICOMPx(LKG) | COMPx leakage current | VUDIMx = 0 V | 2.5 | nA | ||
| VCOMPx(ST) | COMPx startup threshold | Rising | 2.45 | V | ||
| Hysteresis | 425 | mV | ||||
| VCOMPx(OV) | COMPx over-voltage detection threshold | Rising | 3.0 | 3.2 | V | |
| Hysteresis | 75 | mV | ||||
| RCOMPx(DCH) | COMPx discharge FET resistance | 230 | Ω | |||
| VCOMPx(RST) | Reset voltage | Falling | 100 | mV | ||
| FAULT INDICATOR (FLT) | ||||||
| R(FLTx) | Fault pin pull-down resistance | 3 | 7 | Ω | ||
| TOC | Hiccup retry delay time | 3.6 | ms | |||
| THERMAL SHUTDOWN | ||||||
| TSD | Thermal shutdown threshold | 175 | °C | |||