ZHCSMX7A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
The device advances to run mode EN input is set high. In this mode, all the necessary conditions for initiating the soft-start sequence are checked. If a fault occurs in this state, the device attempts to resume operation after waiting for the fault timer to timeout.
Transition to sleep mode is by pulling EN input low. This action causes the device to enter a low-power state.