ZHCSMX7A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
The LED current is set by the external resistor, RCS, and the IADJx pin. The current sense resistor, RCS, is selected to meet the maximum LED current specification and 90% of the full-scale range of IADJx clamp voltage.

The LED current can be varied between minimum and maximum specified limits by modulating the voltage on IADJx pin.