ZHCSMX7A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
Nominal switching frequency (tON > tON(MIN)) is set by input voltage, VIN, output voltage, VCSP and the FSET pin. The switching varies slightly over operating range and temperature based on converter efficiency. Table 8-1 shows the nominal switching frequency for channel 1 and channel 2 based on FSET pin setting.
| FSET | CHANNEL | FREQUENCY |
|---|---|---|
| VFSET > 1.8 V | Channel 1 | 384 kHz |
| Channel 2 | 438 kHz | |
| VFSET < 0.8 V | Channel 1 | 2.04 MHz |
| Channel 2 | 2.14 MHz |